2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Flush Nut V-F 10440030002

Развернуть таблицу
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Material sleeve / rivet body
MAT1
Execution
AU
Thread
EG
Material
EMAT
minute Sheet thickness of
EKB [mm]
Hole Dm total value
ELD [mm]
Shaft length (A)
EA [mm]
Shaft Dm (C)
EC [mm]
Hexagon (H)
EH [mm]
min. Distance edge to hole center
EARL [mm]
Pressing force aluminum
EEA [mm]
Expressing force Alu
EAA [mm]
Pressing force steel
EES [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
10440020001
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M2
Stainless Steel 300 Series
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
10440020002
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M2
Stainless Steel 300 Series
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
10440025001
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M2,5
Stainless Steel 300 Series
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
10440025002
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M2,5
Stainless Steel 300 Series
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
10440030001
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M3
Stainless Steel 300 Series
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
10440030002
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M3
Stainless Steel 300 Series
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
10440040001
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M4
Stainless Steel 300 Series
1.53
7,37 +0,08
1.53
7.35
7.9
7.2
8,9
1068
17,8
10440040002
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M4
Stainless Steel 300 Series
2.32
7,37 +0,08
2.30
7.35
7.9
7.2
8,9
1068
17,8
10440050001
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M5
Stainless Steel 300 Series
1.53
7,92 +0,08
1.53
7.90
8.7
8.0
11,1
1068
17,8
10440050002
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M5
Stainless Steel 300 Series
2.32
7,92 +0,08
2.30
7.90
8.7
8.0
11,1
1068
17,8
10440060003
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M6
Stainless Steel 300 Series
3.18
8,74 +0,08
3.05
8.72
9.5
8.8
15,6
2847
20
10440060004
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M6
Stainless Steel 300 Series
3.96
8,74 +0,08
3.84
8.72
9.5
8.8
15,6
2847
20
10440060005
Flush Nut V-F Stainless Steel
Stainless Steel 300 Series
flush on both sides
M6
Stainless Steel 300 Series
4.75
8,74 +0,08
4.63
8.72
9.5
8.8
15,6
2847
20
Показать сжатый показ (13 продукта)
Идентификационный номер10440030002
ShorttextFlush Nut V-F
Последнее изменение03.06.2024 11:00:06
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
Сертификат REACHYES
Сертификат RoHSYES

ECLASS 10.1

23-11-09-02 Insert nut
name of supplierVVG
Manufacturer nameVVG

ECLASS 9.1

23-11-09-02 Insert nut
Supplier nameVVG
Manufacturer nameVVG